Forsheda 589 Din-Lock inches, Non-integrated Sealing System for Sewer and Stormwater Plastic Pipes

Din-Lock Videos

Installation 110 mm - 50 mm

Seal Dimensions

Size examples

Pipe Size, inches 

PIPE SIZE  A B
 4 0.338 0.449
 6 0.338 0.449
 8 0.449 0.667
Please contact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements

Pipe Size, mm 

 PIPE SIZE A
 4  8.6  11.4
 6  8.6  11.4
 8 11.4  17.0
Please contact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements

Dimensions, inches / mm


Subject to change for technical reasons

Joint Assembly

F576 Angerlock. Trelleborg

Step 1

The spigot and socket of the pipe should be checked for damage prior to jointing. 

The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. 

Both spigot and socket including the sealing ring should be free from dirt and other foreign matter. 

Lubricant should be applied evenly to the spigot end of the pipe.




F582 Dinlock. Seal performance. Trelleborg

Seal Performance

The F-589 Din-Lock™ seal meets or exceeds current American standards for wastewater lines both for indoor and underground. Furthermore, the seal design gives low assembly forces making pipe jointing easier.

Downloads

More detailed information

Datasheet F-589 Din-Lock

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

Certimex

NSF

CSA Group

UL

Contact

How can we be of assistance? Please fill in the form to request for more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*