F-605 Sewer-Lock™, integrated sealing systems for sewer ans stormwater plastic pipes

System Description

The F-605 Sewer-Lock™ integrated system uses the mandrel together with the seal as a tool to form the pipe socket during the manufacturing process. The seal becomes part of the socket forming tool used to shape its own seal groove reducing irregularities and tolerances in the socket.

Forsheda 605 Power-Lock. Trelleborg

Seal design & function


The Forsheda 605 Sewer-Lock™ is a composite seal consisting of:

  • A flexible rubber element to seal effectively against spigot and socket

  • A polypropylene reinforcement element, bonded to the rubber, which holds the seal firmly in place 

Forsheda 605 Power-Lock. Trelleborg

Seal Performance

The F-605 Sewer-Lock™ seal meets or exceeds current European and ISO standards for wastewater lines both for indoor and underground.

Furthermore, the seal design gives low assembly forces making pipe jointing easier.

Rubber

Material

The PIP-Lock seal is made from two materials. For dimensions 6in to 10in the sealing element is TPV and the plastic retaining element is polypropylene. 

The TPV material meets the American standard ASTM F-477. 

Detailed material specification is available on request.

Seal Dimensions

Examples of Sizes

PIPE SIZE A B

100

10.7 19.6
110 11.5 17.7
125 13.9 19.9
160 15.0  21.8
200  15.3 26.6
250 17.5  29.6 
315 21.4  38.0 
355 17.0  31.5 
400  25.3  43.6 
500 22.0  41.9
630 26.9 48.9 
710 29.6  53.7 
800 43.8 75.0 
Forsheda 605 Power-Lock. Trelleborg

Dimensions and designation

All data in millimeter.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

service

Do you need support?

Please contact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements. We will be happy to support you.

Video Joint Assembly

F576 Angerlock. Trelleborg

Step 1

The spigot and socket of the pipe should be checked for damage prior to jointing. 

The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. 

Both spigot and socket including the sealing ring should be free from dirt and other foreign matter. 

Lubricant should be applied evenly to the spigot end of the pipe.


Forsheda 605 Power-Lock. Trelleborg

Step 2

Immediately after lubrication, the spigot should be brought into contact with the socket.

Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.


Downloads

More detailed information

Brochure_Powerlock_Sewerlock

 

Download (pdf)

Datasheet F-605 Sewer-Lock EN

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

BVQI
CE Mark
FBS
Kitemark
Kiwa

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*
*