Forsheda 146, Sealing System for Sewer and Stormwater Pipes

Seal Dimensions

A, MM B, MM C, MM D, MM  JOINT GAP 

13.5

17.0 25.0  2.5  8.4±1.3
16.5 21.5 30.0  2.5  10.3±1.6
18.5 23.0 33.0  3.3  11.4±1.8
18.5 23.0 47.0  3.3  11.4±1.8
20.0 26.5 55.0  3.2  12.3±2.0
22.5 29.5 69.0  3.2  13.6±2.2
24.5 32.5 40.0  3.5  14.9±2.3
24.5 32.5 69.0  3.5  14.9±2.3
28.0 37.0 65.0   4.6  17.1±2.6
30.0 39.0  67.7  5.0  18.2±2.9
32.0 42.3 60.0  5.0  19.3±3.0
34.0 44.9  63.7   5.2  20.5±3.2
36.0 47.6 67.5   5.4  21.5±3.5
Please contact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements.

Forsheda 146. Trelleborg

Dimensions and designation


All data in millimeter.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Video Joint Assembly

Forsheda 146. Trelleborg

Step 1

Stretch the seal onto the spigot and position against the shoulder.

Forsheda 146. Trelleborg

Step 2

Equalize the stress in the seal by lifting and releasing at a few points. The seal must sit evenly against the spigot shoulder all around the manhole. Lubrication of the socket or spigot is not required.

Forsheda 146. Trelleborg

Step 3

Centre the joint and assemble. The position of the seal in the final manhole joint is shown on the figure.
If re-jointing is requires ensure the sliding skin is drawn back to the position is shown in figure 1.

Downloads

More detailed information

Datasheet Forsheda 146

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

BVQI
Kitemark
CE Mark
Kiwa
FBS

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*