Forsheda 552 Anger-Lock IPS, Non-integrated Sealing System for Potable Water Pipes

Dim ØOD
Tol ± A  Tol ±
B Tol ± 

2in (60mm)

3.07 0.011  0.40  0.015  0.70  0.03
3in (90mm)
4.40 0.019  0.50  0.015  0.85  0.03
4in (100mm)
5.44 0.019  0.55  0.015  0.93  0.02
6in (165mm)
7.60 0.027  0.62  0.015  1.07  0.04
8in (216mm) 9.68 0.035  0.66   0.019  1.13   0.04 
10in (267mm)
11.91 0.047  0.83  0.019  1.34  0.04
12in (318mm) 14.09 0.055   0.92  0.019  1.37  0.04
Please conctact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements
F576 Angerlock. Trelleborg

Dimensions, inches


Subject to change for technical reasons

Joint Assembly

F576 Angerlock. Trelleborg

Step 1

The spigot and socket of the pipe should be checked for damage prior to jointing.

The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter. 

Lubricant should be applied evenly to the spigot end of the pipe.


F576 Angerlock. Trelleborg

Step 2

Immediately after lubrication, the spigot should be brought into contact with the socket.

Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.

 


Downloads

More detailed information

Datasheet F-552 Anger-Lock

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

BVQI
Kitemark
CSA Group

CE Mark
Kiwa
UL

MFPA
Certimex

FBS
NSF

Contact

How can we be of assistance? Please fill in the form to request for more information

Business woman

Your Data

*
Mr.
Mrs.
*
*
*
*