Forsheda 560 Rieber IPS, Integrated Sealing System for Potable Water Pipes

Seal Dimensions

Examples of Sizes 

 SIZE ID-Nom W-Ref  T-Nom  B-Ref A-Ref Pipe OD -Ref
 1-1/2 1.765 0.673 0.315
     1.900
 2 2.250  0.673  0.315       2.375
 2-1/2 2.720  0.929
0.433
     2.875
 3 3.331  1.012 0.472      3.500
 4 4.315  1.099 0.512      4.500
 5 5.632  1.181  0.551      5.563
 6 6.409  1.264  0.59
     6.625
 8 8.378  1.433  0.669
     8.625
 10 10.464 1.689 0.787      10.750
 12 12.437  1.854 0.869      12.750
 14 13.622  2.020  0.944  0.04  0.274
 14.000
 16 15.580  2.269  1.06  0.04
 0.308
 16.000
 18 17.595 2.444  1.142  0.04
 0.332  18.000
 20 19.556 2.696  1.26   0.04
 0.366
 20.000
 24 23.484  3.034 1.418  0.04
 0.412
 24.000
Please conctact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requiremets
F-560 Rieber IPS. Trelleborg

Dimensions and designation


All data in inches.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Video Joint Assembly

F576 Angerlock. Trelleborg

Step 1

The spigot and socket of the pipe should be checked for damage prior to jointing.

The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter. 

Lubricant should be applied evenly to the spigot end of the pipe.


F560 Rieber IPS. Trelleborg

Step 2

Immediately after lubrication, the spigot should be brought into contact with the socket.

Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.

 


Downloads

More detailed information]

Datasheet F-160 Rieber IPS

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

Certimex

NSF

CSA Group

UL

Contact

How can we be of assistance? Please fill in the form to request for more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*