NSF approved seals for high pressure pipes

Seals for high pressure pipes - potable water


In the past, rehabilitation of pipes was mostly reserved for sewerage and wastewater systems. Now that the technology has proved itself, municipalities and Water Boards are starting to embrace the lining of pipes for potable water supply systems as well. However, high pressure pipes require a solution that’s a bit different from regular pipe lining. Due to the high pressure of the water traveling through the pipes, there is a chance that it will get between the liner and the pipe.

Trelleborg Pipe Seals has developed two new seals that are lead-free and approved by the NSF for potable water pipes:

  • I-Lock-P™ Mechanical Seal
  • L-Lock-P™ Liner End Seal

Seals for potable water pipes

I-Lock-P™ Mechanical Seal & L-Lock-P™ Liner End Seal

Downloads

More detailed information

I-Lock-P Mechanical Seal Flyer

 

Download (pdf)

I-Lock-P Mechanical Seal Installation Guide

 

Download (pdf)

I-Lock-P Mechanical Seal Data Sheet

 

Download (pdf)

L-Lock-P Liner End Seal Flyer

 

Download (pdf)

L-Lock-P Liner End Seal Installation Guide

 

Download (pdf)

L-Lock-P Liner End Seal Data Sheet

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

NSF 61

American Standard

Certified for potable water NSF-61

NSF 372

American Standard

Lead free certification NSF-372

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

My Contact Data

*
Mr.
Mrs.
*
*
*
*
*
*

My Comments