I-Lock-P™ Mechanical Seal

Material Properties

Physical Property Specification  Value
EPDM Flexible Seal
Hardness  ASTM D2240 (Shore a durometer)
 70 Shore A
Tensile strength  ASTM D412
 1957 PSI/13.5 MPa Nominal
Elongation
 ASTM D412
 350 % min
Compression Set
 ASTM D395 (70 °C 22 hrs)
 25 % max
SS 316 Parts
Tensile Strength  ASTM A666  70,000 PSI min
Elongation
 ASTM A666
 40 %

Standard Configuration

Expansion  points  Min Diameter Max Diameter
1  16"  24"
2  25"
 47"
3
 48"
 96"

Downloads

More detailed information

I-Lock-P Mechanical Seal Flyer

 

Download (pdf)

I-Lock-P Mechanical Seal Installation Guide

 

Download (pdf)

I-Lock-P Mechanical Seal Data Sheet

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

NSF 61

American Standard

Certified for potable water NSF-61

NSF 372

American Standard

Lead free certification NSF-372

Related Applications / Products

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

My Contact Data

*
Mr.
Mrs.
*
*
*
*
*
*

My Comments