epros®DrainPacker method - sectional repair of sewer pipes with short liner

The epros®DrainPacker method

The epros®DrainPacker repair system is a sectional or point repair method for all types of wastewater and sewer pipes. The system uses epros® silicate resins (epros®ResinSystems) and chemically resistant CRF+ glass fibre.

Video

Find more videos on YouTube

How it works

eprosDrainPacker scheme1

How the epros®DrainPacker works

A renovation packer carrying a wrapped-around resin-wetted fibreglass mat is pushed with the help of air push rods or pulled by means of a rope to the point of repair. The exact position of the point in need of repair is determined beforehand by TV inspection.
eprosDrainPacker scheme2

A permanent bond between the fibreglass mat and the host pipe wall

When the epros®DrainPacker has reached the correct position, it is gradually inflated by means of compressed air. 

Thus the packer expands towards the pipe wall and presses the impregnated fibreglass mat in a tight fit against the host pipe with excessive reaction resin penetrating into the damage. 

The result:  a permanent bond between the fibreglass mat and the host pipe wall.
eprosDrainPacker scheme3

A Pipe-in-pipe-system

The pressure will be kept until the resin-impregnated fibreglass mat is cured. 

After complete cure of the reaction resin, the packer is deflated and removed from the pipe. 

The cured fibreglass mat covers the full area of the repaired pipe section without obstructing the service flow. The pipe-in-pipe system thus created forms an integral system with the host pipe and fully meets the hydraulic requirements.

Application Areas

Pipe Diameters

DN 35 - DN 1200 | 1.4" -  48"

Pipe Material

Circular and egg-shaped pipes 

  • concrete
  • asbestos cement
  • plastics (PVC, PP, HDPE)
  • cast iron
  • ductile cast iron 
  • reinforced concrete and vitrified clay

Applicable Damages

  • Leakage with or without groundwater infiltration or exfiltration at pipe joints, pipe walls, junctions, etc.
  • Offset pipes, cracks and debris, ruptures
  • Mechanical wear
  • Corrosion

Inapplicable Damages

  • Extreme pipe or joint offsets
  • Broken or collapsed pipes
  • Large cross-sectional reductions in conjunction with bedding problems
  • Longitudinal cracks at pipe connections

Packer Types

Basic Equipment

Shortpacker

Short Packers

  • Rigid design for specific use with larger service flows
  • Available in diameters from DN 100 – DN 700
    (multiple size, e.g. DN 150 - 200)
  • Maximum repair length – depending on packer size – from 605 to 670 mm
  • Adjustable wheel-sets for centring the packer in the pipe for obtaining uniform results
  • Bypass model
  • Low maintenance and repairable
Long packer

Long Packers

  • Available in the sizes DN 200 - DN 800
  • Max. repair length – depending on packer design – from 200 to 4565 mm
  • Very low weight
  • This very flexible packer can be easily introduced through DN 600 manhole lids.
  • They can be positioned with push rods or pull rope.
  • No wheelset or bypass required; special assemblies available on request.
Flexpacker

Flexible Packers

  • Available in diameters from DN 100 - DN 1200
    (multiple size, e.g. DN 150 - 250)
  • Maximum repair length – depending on packer size – from 560 to 4630 mm
  • Flexible packers allowing easy installation from the manhole into the pipe
  • Adjustable wheel-sets for centring the packer in the pipe for obtaining uniform results
  • With Bypass (not for packer DN 100/150)
  • Low maintenance and repairable
Lateral packer

Lateral Packers

  • Available in the sizes DN 35 - DN 200
  • Max. repair length – depending on packer design – from 210 to 4710 mm
  • This very flexible packer can be easily introduced even through small openings.
  • They can be positioned with push rods or pull rope.
  • No wheelset or bypass required.

Downloads

eprosDrainPacker Brochure

Product Information  

Download (pdf)

DrainPacker PatchKit information

Patch Kit information  

Download (pdf)

DrainPacker PatchKit Configurations

Overview  

Download (pdf)

DrainPacker PatchKit Installation instruction

Installation Guide  

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

American Standards

In conformance with US Standard

 
DIBt Logo

Technical Approval

No. Z-42.3-385
DN 100 to DN 800

epros®DrainPacker method
epros®DrainLCR-S method

with epros®SilicateResin 
Types S, W, W01

ASTM Logo black

International Standards

In conformance with worldwide standards

UE-Zeichen Z-42.3-385

External Quality Control


DIN EN Logo

European Standards

In confirmance with European standards

CE Mark

European Standards

Devices meet the requirements of the applicable EC directives

Related products/information

Additional technical Equipment, Consumables, Support 

Training example

Product Training

Good practice-oriented training of our installers is a major concern for us and a component of our quality management approach. Only qualified professionals with training are permitted to use our systems. Qualified personnel will be issued with a training certificate by Trelleborg Pipe Seals. 
Training

Method descriptions 

We place particular emphasis on teaching the correct practical application in conformity with the technically approved requirements, entirely documented in our user manuals/method descriptions, which are the basis for the official technical approvals.

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We love to support you

If you would like to talk to one of our experts please fill out the form on the right . If you wish to order your personalized copy of DIBt approval please additionally tick the box at the end of the request form. You will be contacted immeditately. 

My Contact Data

*
Mr.
Mrs.
*
*
*
*
*
*

My Comments

My request for DIBt

epros®DrainPacker method