The DrainLCR-S system is an essential method and cost-saving tool to repair and permanently seal main/lateral interfaces and connections from the main line (DN 135 - DN 600) down into the lateral (DN 100 - DN 200)
The exact determination of the damaged area and the correct positioning of the packer is the precondition for a successful installation.
The packer is therefore equipped with a camera, a telescopic wheel system and a rotary drive for utmost maneuverability and orientation in the pipe.
A special designed lifting mechanism, called "pathfinder", supports the correct positioning inside the sewer pipe at the damaged lateral connection.
The monitoring camera installed on the packer assists in the positioning process.
Once the LCR-S packer has reached the junction, the mouth piece of the LCR-S hat profile or LCR-S liner can be turned by means of the push rod reel system for proper alignment with the branch.
The control mechanisms built into the system ensure the highest possible level of security and a high quality result:
The epros®LCR-S system permanently seals main/lateral interfaces and lateral connections (DN 100 – DN 200) by installing either a LCR-S hat profile or an LCR-S liner from the main pipe (DN 135 – DN 600) up to a length of 600 mm.
Approx. 20% - more than 100 000 km - need renovation
To maintain the network around 7 billion Euros need to be invested annually.
1 000 000 km - more than 40% defect
Property entails obligations!
For more details please download the product brochure
Technical Approvals, Patents, Quality Standards
In conformance with worldwide standards
No. Z-42.3-466
DN 100 to DN 250
with resin system
EPROPOX FC30
In confirmance with European standards
No. Z-42.3-375
DN 100 to DN 400
with resin system
EPROPOX HC60
Devices meet the requirements of the applicable EC directives
No. Z-42.3-468
DN 100 to DN 600
with resin system
EPROPOX HC120+
No. Z-42.3-483
DN 100 to DN 800
with resin system
EPROPOX HC2640
Additional technical Equipment, Consumables, Support
Only qualified professionals with training are permitted to use our systems. Qualified personnel will be issued with a training certificate by Trelleborg Pipe Seals.
How can we be of assistance? Please fill in the form to request more information