Hat profiles and liner for lateral connection pipes

epros®Drain HatProfiles and LCR Liner

Trelleborg Pipe Seals provides all kind of carrier material for the rehabilitation and repair of main lines, laterals, lateral connections, horizontal and vertical pipes with bends and change in diameter.

LCR-B hat

epros®DrainLCRB HatProfile


The high quality material of the hat profile consists of a mixture of glass fibre (85%) and plastic fibre mat (15%).
LCR-hat profiles are covered with PVC foil, the rim is reinforced.

Two Types of Hatprofiles available:

  1. LCR-B hat profile 300 
    Standard lateral connection rehabilitation length 280 mm 

  2. LCR-B hat profile 1200 
    Extended version with rehabilitation length 1200 mm 
Lateral Connection diameter:
DN 50, 70, 100, 125, 150
LCR-S Hat

epros®DrainLCRS HatProfile


The high-quality material of the hat profile consists of a mixture of glass fibre (85%) and plastic fibre mat (15%).

LCR-hat profiles are covered with PVC foil, the rim is reinforced.

Two Types of Hat profiles available: 

  1. LCRS hat profile 300
    Standard lateral connection rehabilitation length 280 mm
  2. LCRS hat profile 600
    Extended version with rehabilitation length 600 mm 
Lateral Connection diameter:
DN 100, 125, 150, 200, 225, 250
LCR-Liner

epros®DrainLCR Liner


The high quality material of the hat profile consists of a mixture of glass fibre (85 %) and plastic fibre mat (15 %).

epros®LCR Liners are multidimensional: You need only three sizes for main sewer diameter

  1. DN 100 / 200 
  2. DN 100 / 300
  3. DN 350 / 600 

Lateral Connection diameter:
DN 50 - DN 250

Angle:
45° / 90°

DrainMtH Liner

epros®DrainMtH Liner


100 % Polyester fibre needle fleece, one side PP-coated, stitched seam with PES-thread, seam coating with PP tape.

epros®MtH Liners are multidimensional: You need only three sizes for main sewer diameter

  1. DN 100 / 200 
  2. DN 100 / 300
  3. DN 350 / 600 

Lateral Connection diameter:
DN 100 - DN 200

Lateral lengths:
from 1 m up to 30 m

Downloads

LCR Liner - VAC - 2.0

 

Download (pdf)

LCRB Hatprofiles - VAC - 5.0

 

Download (pdf)

LCRS Hatprofiles - VAC - 6.0

 

Download (pdf)

MtH Liner Type Basic_USA

 

Download (pdf)

MtH Liner Type Basic_EN (EU)

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

ASTM Logo black

International Standards

In conformance with worldwide standards

DIN EN Logo

European Standards

In confirmance with European standards

DIN EN ISO 9001

Quality Management

DIN EN ISO 9001

DIN ES ISO 14001

Quality Management

DIN EN ISO 14001

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*

My Comments