Calibrations hoses and Preliner for pipe rehab

calibration hose orange
calibration hose orange

epros®DrainCali "Heavy Duty"


„Heavy Duty“ 80 °C water / 100 °C steam

Calibration hose for hot curing resins
Material is part of the Liner End Cap

• Used in main sewers and for house connections

• Negotiates bends up to 90°

• Sewn

• Sizes: DN 100 to DN 300


calibration hose transparent
DrainCali

epros®DrainCali "Medium Duty"


„Medium Duty“ (transparent)

Light weight calibration hose for curing temperatures up to 80°C/176°F
higher flexibility at lower temperatures

• Used in main sewers and for house connections

• Negotiates bends up to 90°

• Stitched and welded

• Sizes: DN 100 to DN 300

Calibration hose green
calibration hose green

epros®DrainCali "light duty"


„Light Duty“ - max. 45 °C water

Calibration hose preferred for ambient curing resins

• Mainly used for house connection pipes

• Negotiates bends easily

• Welded

• Sizes: DN 65 to DN 200


calibration hose white
calibration hose white

epros®DrainCali "Heavy Weight"


„Heavy Weight“ - max 80 °C water

Calibration hose for hot curing resins

• Mainly used in main sewers

• Negotiates bends up to 45°

• Sewn and welded

• Robust heavyweight design

• Sizes: DN 350 to DN 600
calibration hose white
Preliner

epros®DrainPreliner


The preliner is a thin but resistant protective PE film tube (approx. 200 μm). It is pulled or inverted into the host pipe prior to liner installation in order to form a barrier between the pipe wall and the liner to prevent the resin from direct contact with the host pipe, or avoid damage to the liner.

  • Always use a pre liner in groundwater-saturated zones, where infiltration is present (groundwaterinfiltration)

  • For rehabilitation of displaced joints where water accumulations before liner installation cannot be avoided

  • Absolutely necessary if using the rapid ambient curing epoxy resin systems epros®EPROPOX FC15 or FC30

Sizes: DN 100 to DN 1000

Downloads

Calibration Hoses and Preliner Data Sheet

 

Download (pdf)

Related Applications

Methods in which the described product is applicated

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*
*

My Comments