The patented 4” wide Stainless Steel Korband is able to overcome the curvature of smaller sized manholes and provide a watertight seal.
Can be used in cored or formed holes
Meets the specifications of ASTM C923
Easy to install
Covered under U.S. Patent No. 6,641,176
100 % leak-free
P/N |
Suggested Pipe O.D Range |
Hole Size Range |
Connector Dimensions |
Pipe Clamp |
Min. Manhole Size |
||||
A | B | C | D | Qty | P/N | ||||
S306-22 S306-22L |
17.625-18.500 |
21.98-22.13 | 19.875 | 19 | 10.5 | 2 | l-318 | 36/4 | |
18.500-19.625 | 20 | 2 | |||||||
S306-24 S306-24L |
19.625-20.500 |
23.98-24.13 | 21.875 | 21 | 10.5 |
4 | l-180 |
36/4 |
|
20.500-21.625 |
22 | 4 | |||||||
S306-26 S306-26L |
21.625-22.500 |
26.00-26.20 | 23.875 | 23 | 10.5 |
4 | l-190 |
36/4 |
|
22.500-23.625 | 24 | 4 |
l-218 |
||||||
S306-28 S306-28L |
23.625-24.500 |
26.00-26.20 |
25.875 | 25 | 10.5 |
4 |
l-218 |
48/5 | |
24.500-25.625 |
26 | 4 |
|||||||
S306-30 S306-30L |
25.625-26.500 |
30.00-30.20 | 27.875 | 27 | 10.5 |
4 |
l-218 |
48/5 |
|
26.500-27.625 | 28 | 4 |
l-242 |
||||||
S306-30L-32 |
26.500-27.625 |
32.00-32.20 |
29.875 | 28 | 10.5 |
4 |
l-212 |
48/5 |
|
S306-32 S306-32L |
27.625-28.500 |
32.00-32.20 |
28.875 |
29 | 10.5 |
4 |
l-242 |
48/5 |
|
28.500-29.625 | 30 | 4 |
|||||||
S306-34 S306-34L |
29.625-30.500 |
34.00-34.20 |
31.875 |
31 | 10.5 |
4 |
l-258 |
48/5 |
|
30.500-31.625 | 32 | 4 |
|||||||
S306-36 S306-36L |
31.625-32.500 |
36.00-36.20 |
33.250 | 33 | 10.5 |
4 |
80667 Power Gear |
60/6 | |
32.500-33.000 |
34 | 4 |
|||||||
S306-36-STORM S306-36L-STORM |
31.625-32.500 |
36.00-36.20 |
33.875 | 33 | 10.5 |
4 |
l-282 | 60/6 |
|
32.500-33.625 |
34 | 4 |
|||||||
S306-38 S306-38L |
33.625-34.500 |
38.00-38.20 |
35.250 | 35 | 10.5 |
4 |
80667 Power Gear |
60/6 |
|
34.500-35.000 | 36 | 4 |
|||||||
S306-38LS-PG |
34.625-35.625 |
38.00-38.20 |
35.875 | 36 | 10.5 |
4 |
80667 Power Gear |
60/6 |
|
S306-38-STORM S306-38L-STORM |
33.625-34.500 | 38.00-38.20 |
35.875 |
35 | 10.5 |
4 | l-282 |
60/6 |
|
34.500-35.625 | 36 | 4 | l-306 |
48" Round |
48" Round |
P/N |
Suggested Pipe O.D Range |
Hole Size Range | Connector Dimensions |
Pipe Clamp |
Min. Manhole Size |
||||
A | B | C | D | Qty | P/N | ||||
S306-40 S306-40L |
35.625-36.500 |
40.00-40.20 |
37.250 | 37 | 10.5 |
4 |
80667 Power Gear |
60/6 |
|
36.500-37.000 | 38 | 4 |
|||||||
S306-40-STORM S306-40L-STORM |
35.625-36.500 |
40.00-40.20 |
37.875 | 37 | 10.5 |
4 |
l-306 | 60/6 |
|
36.500-37.625 | 38 | 4 |
|||||||
S306-42 S306-42L |
37.625-38.500 | 42.00-42.20 |
39.250 | 39 | 10.5 |
6 | 80667 Power Gear |
72/7 | |
38.500-39.000 |
40 | 6 | |||||||
S306-42-STORM S306-42L-STORM |
37.625-38.500 | 42.00-42.20 |
39.875 | 39 | 10.5 |
4 |
l-318 | 72/7 |
|
38.500-39.625 |
40 | 4 |
|||||||
S306-44 S306-44L |
39.625-40.500 |
44.00-44.20 |
41.250 | 41 | 10.5 |
8 | 80667 Power Gear |
72/7 |
|
40.500-41.000 | 42 | 8 | |||||||
S306-44LS-PG |
40.500-41.625 | 44.00-44.20 |
41.875 | 42 | 10.5 |
8 | 80667 Power Gear |
72/7 |
|
S306-44-STORM S306-44L-STORM |
39.625-40.500 |
44.00-44.20 |
41.875 | 41 | 10.5 |
4 |
l-348 | 72/7 |
|
40.500-41.625 | 42 | 4 |
|||||||
S306-46 S306-46L |
41.625-42.500 | 46.00-46.20 |
43.250 | 43 | 10.5 |
6 | 80667 Power Gear |
72/7 |
|
42.500-43.000 | 44 | 6 | |||||||
S306-46-STORM S306-46L-STORM |
41.625-42.500 |
46.00-46.20 |
43.875 |
43 | 10.5 |
4 |
l-348 | 72/7 |
|
42.500-43.625 | 43 | 4 |
|||||||
S306-48 S306-48L |
43.625-44.500 |
48.00-48.20 |
45.250 | 45 | 10.5 |
6 | 80667 Power Gear |
72/7 |
|
44.500-45.000 | 46 | 6 | |||||||
S306-48-STORM S306-48L-STORM |
43.625-44.500 |
48.00-48.20 |
45.875 | 45 | 10.5 |
6 | l-242 |
72/7 |
|
44.500-45.625 |
46 | 6 | l-258 |
48" Round |
48" Round |
All data in inch
Subject to change for technical reasons
Adapters are required when using Corrugated Pipe.
Refer to the Corrugated Pipe Adapter Datasheet for details.
More detailed information
How can we be of assistance? Please fill in the form to request for more information