Kor-N-Seal® I 706 Series Pipe-to-Manhole Connector

Kor-N-Seal I 706 Series. Trelleborg

Seal design & function

The 706 Series Connector acts as the inner mandrel - eliminating the need to go inside the manhole after forming is complete.

Kor-N-Seal I 706 Series. Trelleborg

Features

  • Multi-Step connection for the most common 6, 8 and 10” pipe 
  • New, one piece, “keyed” mandrel for fast, accurate mounting to form 
  • Meets ASTM C923 requirements 
  • UV resistant EPDM material ideal for inventory structures

Sizing Chart

PART NUMBER  PIPE O.D. RANGE STRUCTURE SIZE
S706-12A-485 7.5-9.0 48" Round
S706-12A-FLT
7.5-9.0
Flat Wall 
S706-12M-485
6.0-7.0
7.5-9.0
9.5-10.5
48" Round
S706-12M-FLT

6.0-7.0
7.5-9.0
9.5-10.5
Flat Wall 

48" Round
48" Round

Recommendations and advice

Kor-N-Seal I 706 Series. Trelleborg

S706-12A

Our 706 Series 12A connector has been designed specifically to accommodate 8” PVC pipe in 48” manholes and flat wall structures.

Kor-N-Seal I 706 Series. Trelleborg

S706-12M

The 706 Series 12M connector accommodates pipe O.D. ranges from 6.0 through 10.5 with our unique three-step design. There are separate connector models for flat wall versus round structures.

Downloads

More detailed information

Kor-N-Seal I 706 Series_Datasheet

 

Download (pdf)

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*
*