Kor-N-Seal® I 106-406 Series Pipe-to-Manhole Connectorr

The most widely used flexible connector in sanitary sewer applications throughout the world

Kor-N-Seal I 106-406 Series. Trelleborg

Seal design & function

Patented Waveband technology creates a more effective seal by concentrating the compressive force of the expansion band. The rubber is "captured" between the band and concrete.

Kor-N-Seal I 106-406 Series. Trelleborg

Features

  • Easy to install 
  • Meets the specifications of ASTM C923

Sizing Chart

PIPE O.D. RANGE MODEL NUMBER
NOMINAL HOLE SIZE
1.50-4.80  S106-7MWS 7"
3.50-4.50
S106-7WS
7"
4.20-6.40
S106-8SRWS
8"
1.50-4.80
S106-8MWP-EX
8"
5.10-5.90
S106-8WS
8"
*6.00-6.75
S406-10AW
10"
*7.50-8.20
S406-10W
10"
*6.00-6.75
S406-10.5AW
10.5"
*7.50-8.70
S406-10.5W
10.5"
*6.00-7.00
S406-11BW
11"
*7.50-9.00
S406-11AW
11"
*3.50-6.90
S106-12M
12"
*6.00-7.00
S406-12CW
12"
*6.25-7.50
S406-12BW
12"
*7.50-9.00 S406-12AW
12"
*9.00-10.20 S406-12W 12"
*5.75-7.00 S106-12BW
12"
*7.00-8.50 S106-12AW
12"
*8.25-9.75 S106-12W
12" 
*9.50-11.25 S106-14AW  14"
*9.50-11.25  S106-16BW 16"
*11.25-13.00 S106-16AW
16"
*13.00-14.20  S106-16W 16"
*14.00-15.50  S106-20BW 20" 
*15.50-17.00 S106-20AW
20"
*17.00-18.15
S106-20W
20" 
Refer to recommended installation instructions

*These sizes available in Plastic "EX" Wedge or Steel Wedge
PIPE O.D. RANGE MODEL NUMBER
NOMINAL HOLE SIZE
1.50-4.80 S106-7MT 7"
3.50-4.50
S106-7T
7"
4.20-6.40
S106-8SRT
8"
1.50-4.80
S106-8MT
8"
5.10-5.90
S106-8T
8"
6.00-6.75
S406-10AT
10"
7.50-8.40
S406-10T
10"
6.00-6.75
S406-10.5AT
10.5"
7.50-8.90
S406-10.5T
10.5"
6.00-7.00
S406-11BT
11"
7.50-9.00
S406-11AT
11"
3.50-6.90 S106-12MT
12"
6.00-7.00 S406-12CT
12"
6.25-7.50 S406-12BT
12"
7.50-9.00
S406-12AT
12"
9.00-10.50 S406-12T
12"
5.75-7.00 S106-12BT
12"
7.00-8.50 S106-12AT
12"
8.25-9.75 S106-12T
12" 
9.50-11.25 S106-14AT 14"
9.50-11.25  S106-16BT 16"
11.25-13.00 S106-16AT
16"
13.00-14.50  S106-16T 16"
     
     
     
Refer to recommended installation instructions. To install 7" and  8"Toggle style connectors: Expander Assembly (p/n 90225) 8" Extension (p/n 13808)
Refer to 206 or 306 Series for larger diameters

Recommendations and advice

Kor-N-Seal II 206 Series. Trelleborg

For larger pipe sizes refer to Kor-N-Seal® II Series Connectors

206 Series - for pipe sizes 15"-51" in diameter.

306 Series - to fit larger pipe into smaller diameter manholes.

506 Series - designed specifically for stormwater applications.

Kor-N-Seal I 106-406 Series. Trelleborg

Recommended Torque Values:

Connectors with 8" hole size and smaller: Steel Wedge - 1/2" Socket Wrench - 8 ft. Ibs.

Connectors with 10-20" hole sizes: EX Series - 1/2" Socket Wrench - 12-20 ft. Ibs. Steel Wedge - 1/2" Socket Wrench - 12 ft. Ibs.

Kor-N-Seal I 106-406 Series. Trelleborg

Ordering Information

The 106 Series connector is 8 inches long, the 406 Series connector is 6 inches long.

The number following the hyphen in our model numbers is the required hole size.

The S-106-20 Series is available in Stainless Steel Wedge only.

Corrugated Pipe Adapter. Trelleborg

Corrugated Pipes

Adapters are required when using Corrugated Pipe. 

Refer to the Corrugated Pipe Adapter Datasheet for details.

kor-N-Seal I 1-101-406 Series

Wedge Style Connectors EX Series Plastic or Stainless Steel

Installation requires a 1/2" socket wrench & preset torque limiter

Kor-N-Seal I 106-406 Series. Trelleborg

Toggle Style Connectors                     (Jack-In Style)

Installation requires a hydraulic jack assembly

Downloads

More detailed information

Datasheet Kor-N-Seal I 106-406 Series

 

Download (pdf)

Kor-N-Seals-I_EX Series_Installation

 

Download (pdf)

Kor-N-Seals-I_EXAS Series_Installation

 

Download (pdf)

Kor-N-Seals-I_WS Series_Installation

 

Download (pdf)

Kor-N-Seals-I_Slotted Band Series

 

Download (pdf)

Kor-N-Seal-I_Toggle Style Installation

 

Download (pdf)

Multi_Connector Installation

 

Download (pdf)

Data Sheet Corrugated Pipe Adapter

 

Download (pdf)

Contact

How can we be of assistance? Please fill in the form to request for more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*