Forsheda 910 Sealing Systems for Connecting Pipes to Manholes

System description

Trelleborg's F-910 is a rubber seal for flexible connection of pipes to manholes and laterals to pipelines. It can be used with both prefabricated and core drilled holes.

Forsheda 910.Seal performance. Trelleborg

Seal Performance

The F-910 seal meets the requirement of all relevant current European standards.

Joint performance is dependent on dimensional accuracy and surface finish of pipe and hole.

Rubber

Material

  • Synthetic SBR or EPDM rubber
  • Hardness 40±5 IRHD
  • Approved in accordance with EN 681-1
  • Protected against ozone
  • Available in oil resistant material

Seal Dimensions

Insertion depth 50 mm 

A
(mm)
B
(mm)
Joint Gap
(mm)

16.0

38.0 10.5±1.3
20.0* 50.0 13.0±1.8
23.0 51.0 15.0±1.9
26.6 49.2 17.3±2.0 
32.0 49.5 20.8±2.4
* For EN 1401 PVC Pipe DN 110 mm the profile thickness is 21.5 mm and the joint gap is 14.0±1.8 mm.
Service

You need support?

Please contact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements. We will be happy to support you.

Send E-Mail right now

Forsheda 910. Trelleborg

Dimensions and designation

All data in millimeter.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Video Joint Assembly

Forsheda 910. Trelleborg

Step 1

Insert the F910 gasket into the existing opening / bore hole. Please do not use any lubricant. 

Forsheda 910. Trelleborg

Step 2

Chamfer the edge of the connecting pipe and lubricate it with Forsheda lub.

Forsheda 910. Trelleborg

Step 3

Centre the end of the pipe and push it into the seal, so that the pipe end is flush with the inner wall.

Downloads

More detailed information

Datasheet F-910

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

BVQI
Kitemark
CE Mark
Kiwa
MFPA
FBS

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*