Forsheda 570 Sealing Systems for Connecting Pipes to Manholes

System description

Trelleborg's F-570 is a single lip seal, used for connecting PVC pipes to thin walled PVC, PE or metallic tanks and pipes.

Forsheda 570. Trelleborg

Seal Performance

The F-570 fits around the inside diameter of the access hole. The design of the seal provides excellent sealing performance and significant angular deflection possibilities. F-570 is usually used on smooth wall PVC pipes, but small dimensions (DN 25 to DN 90 mm) may also be used with corrugated hoses in dry networks.

DN 25 to DN 90 mm seals accommodate 2 pipe diameters (see table of dimensions).  The unwanted part of the seal is cut away when used for the larger DN.

Forsheda 570. Trelleborg

Material

  • Synthetic rubber
  • Hardness 40±5 IRHD
  • Approved in accordance with  EN 681-1
  • Protected against ozone
  • Available in oil resistance material

Seal Dimensions

From Ø 25 to Ø 90 mm

Ø EXT Connecting Pipe
Art. Number
(Usual Material)
 Ø Hole
Recommended
 (±0.5)
 Wall Thickness
(Approx.)
DN 25/32  Homologation pending 40 2 - 10
DN 40/50  1503825 57 3 - 12
DN 50/63  1504724 70 3 - 14
DN 75/90
 1504024 98 3 - 14
Service

You need support?

Please contact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements. We will be happy to support you.


Send E-Mail

From Ø 100 to Ø 315 mm

Ø EXT Connecting Pipe
Art. Number Material  Ø Hole Recommended (±0.5)
 Wall Thickness (Approx.)
DN 100 1663904  EPDM  110  3 - 8
1663931
 NBR
DN 110
1500802  EPDM
 117
1500836  NBR
DN 125
1927606  EPDM
 132  5 - 8
1927633  NBR
DN 160
1434104  EPDM
 167
1434131  NBR
DN 200
1434202  EPDM
 207  6 - 8
  1434236  NBR
DN 250 1434300  EPDM
 262
1434304  NBR
DN 315 1718806 
 EPDM
327 6 - 10
1718833
 NBR
* NBR used for Hydrocarbon applications
* EPDM used for general applications

Recommendations and advice

Forsheda 570. Trelleborg

Joint Assembly

  • Chamfer the edge of the connecting pipe 
  • Clean the seal 
  • Lubricate the edge of the connecting pipe 
  • Center the end of the pipe and push it into the seal


Downloads

More detailed information

Data Sheet F-570

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

BVQI
Kitemark
CE Mark
Kiwa
FBS

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*