Liner Curing Units

epros®Curing Units

Turn up the heat and and reduce installation time

Hot Water Curing

The classical water curing method 

image similar
Hotbox

epros®HWB90



A perfect solution for hot water curing of epros®DrainLiners for pipe diameters of up to DN 200 and repair length of approx. 50 m. 

The epros®HWB 90 is designed to be used for the epros®Inversion Drums or alternative inversion systems. 

If you need a compact and easy-to-handle type of hot water generator the epros®HWB 90 resp. epros®HWB 90D is recommended.

epros®HWB  - Overview Hot Water Boiler Types

 
Technical Features

 Type 
HWB90
 Type 
HWB330
 Type 
HWB 650
 Type 
HWB 1000
Heat Capacity   kW 90 330 650 1000
Heat Potential   kW 90 300 600 950
Fuel   Diesel (no bio diesel)  Diesel   Diesel Diesel 
max. Diesel consumption  kg/h 15 21 35 50
max. Water Pressure
 bar
Width (A)  mm 570 1360 1650 1800
Height (B)  mm 800 1850
2250 2500
Depth (C)  mm 700 1900 3000 3100
Weight  kg 65 1530 2160 2690
Piping  inch 1 2.5 2.5 2.5
Flow Rate Circulation Pump    2,5  24  24  40 
Operating Voltage V / Hz  230 / 50 400 / 50 / 2.2 [3 phases+N+ground]
400 / 50 / 2.2 [3 phases+N+ground]
400 / 50 / 6.5 [3 phases+N+ground]
Tank Capacity l/h 20 100 100 1000
Heat-up time (approx.) min 5 10 10 10

Steam Curing

Speed up the liner curing time - improve your performance

image similar
Steam Gen

epros®SteamGen V3 / V6


Steam curing device for epros®DrainLCR methods.

This small steam unit is the best solution if you want to speed up the curing time of built-in hat profiles or LCR liner, using the epros®Drain LCR method for lateral connection repair of underground house sewers and downpipes in buildings. It is easy to handle and suited for portable use. Available in two versions:

epros®SteamGen V3  / 230 V / 3.5 kW / steam production 3 kg/h 
epros®SteamGen V6  / 400 V / 6.0 kW / steam production 6 kg/h

Maximum Pressure: 6 bar

image similar
M50

epros®SteamGen M50


Suitable for both house service pipes and vertical lines
  • Oil-fired steam generator types with a steam production of 50 kg/h 
  • Heat-up time approx. 10 minutes
  • Completely automatic working
  • Mixed manufacturing with water pipes and smoke pipes
  • Low maintenance - high efficiency: 90% output
  • Stainless steel frame
  • Insulated inside and coated with stainless steel plate on the outside. 
  • Supplied on wheels - two self-blocking. 
  • Equipped with oil burner and external service tank
    (The smoke outlet connector is at the backside)
image similar
M150

epros®SteamGen M150


Suitable for both house service pipes and vertical lines
  • Oil-fired steam generator types with a steam production of 150 kg/h 
  • Heat-up time approx. 10 minutes
  • Completely automatic working
  • Mixed manufacturing with water pipes and smoke pipes
  • Low maintenance - high efficiency: 90% output
  • Stainless steel frame
  • Insulated inside and coated with stainless steel plate on the outside. 
  • Supplied on wheels - two self-blocking. 
  • Equipped with oil burner and external service tank
    (The smoke outlet connector is at the backside)
image similar
M300

epros®SteamGen M300 - M800


Suitable for both house service pipes and vertical lines
  • Oil-fired steam generator types a steam production - depending on type - from 200 - 800 kg/h 
  • Heat-up time approx. 10 minutes
  • Completely automatic working
  • Mixed manufacturing with water pipes and smoke pipes
  • Low maintenance - high efficiency: 90% output
  • Stainless steel frame
  • Insulated inside and coated with stainless steel plate on the outside. 
  • electrical control system

epros®SteamGen - Steam Generator Types Overview

 
Technical Features

 epros®Steam Generator Types
 Type 
M50
 Type 
M150
 Type 
M200
 Type 
M300
 Type 
M400
Type
M500
Type
M600
 Type 
M700
 Type 
M800
Steam production  kg/h 50 150 200 300 400 500 600 700 800
 kW
Heat potential  kcal/h 29 000 90 000 120 000 180 000 240 000 300 000 360 000 420 000 480 000
 kW  34 105 140 211 281 352 422 492 562
Pressure  bar  12 5 5 5 5 5 5 5 5
max. oil consumption  kg/h 3 9.5 13 19.6 20 32.6 42.8 45.7 52.1
Width (A)  mm 450 600 750 850 850 1400 1400 1400 1500
Height (B)  mm 1000 1300 1800 2000 2000 2000 2000 2000 2000
Depth (C)  mm  750 1100 2400 2400 2400 2700 2700 2700 3000
Weight  kg 300 370 700 880 900 950 1000 1050 1200
Chimney  Θ 120 120 160 160 200 250 300 300 300
Power supply  A 5 6 6 6 6 6 6 6 6
Operating Voltage V / Hz  230 / 50 230 / 50 400 / 50 400 / 50  400 / 50
 400 / 50
 400 / 50
 400 / 50
 400 / 50
 Max. water consumption l/h 50 160 220 330 440 550 660 770 880
Heat-up time (approx.) min 10 10 10 15 15 15 15 15 15
Steam Outlet inch 1 1 1 2 2 2 2 2 2
Steam hose mm 25 25 25 50  50
 50
 50
 50
 50

Certificates

Technical Approvals, Patents, Quality Standards

CE Mark

European Standards

Devices meet the requirements of the applicable EC directives

DIN EN Logo

European Standards

In confirmance with European standards

epros®SteamGen Types Overview

Technical Data Sheet  

Download (pdf)

epros@SteamGen Application Fields

Technical Data Sheet  

Download (pdf)

epros®HWB Application Fields

Technical Data Sheet  

Download (pdf)

epros®SteamGen V3/V6

Technical Data Sheet  

Download (pdf)

Contact

How can we be of assistance? Please fill in the form to request more information, or schedule a meeting at IFAT in Munich, May 14-18.

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*

My Comments