Trelleborg 101 G-Ring seal in a manhole
Trelleborg 101 G-Ring
Compression seal for gravity and low pressure concrete pipes
Trelleborg 103 Integrated Glipp in a manhole
Trelleborg 103 Integrated Glipp
Integrated seal for concrete pipes
Trelleborg 104 Delta in a manhole
Trelleborg 104 Delta
Non-integrated seal for concrete pipes and manholes
Trelleborg 140 Lamell in a manhole
Trelleborg 140 Lamell
Pre-lubricated seal for concrete pipes and manholes
Trelleborg 146 in a manhole
Trelleborg 146 
Pre-lubricated seal for concrete pipes & manholes and culvert boxes
Trelleborg 159 in a manhole
Trelleborg 159 Wedge Seal
Seal for concrete and jacking pipes
Trelleborg 165 in a pipe
Trelleborg 165 
Integrated seal for concrete pipes and manholes