Silicate Resin Systems

About epros®Silicate Resins

Cured epros®SilicateResinSystems are highly chemical resistant, heat resistant and in case of fire self-extinguishing. Thus they can be used in critical areas such as airports and tunnels. The patented formula do not contain any volatile organic compounds (VOC) and are completely styrene-free. They can be used in a wide range of ambient temperatures from Iceland to Abu Dhabi. The excellent bonding to all pipe materials with a tight and positive fit to HDPE pipes as well as a service life of 50+ years make eprosSilicate Resin systems belonging to the most popular and well established consumables among installers and customers worldwide. 

epros®SilicateResin Systems

Overview

 System Description  Colour
Mixing ratio  Pot time 
 Curing time
 For Patch repair and LCR-S  Resin (comp. B)
 Hardener (comp. A)
   Minutes
°C / °F
 Minutes
°C / °F
 epros®SilicateResin System S   brown  neutral  2 : 1  32  20 / 68  260  15 / 59
 epros®SilicateResin System W
 brown
 neutral  2 : 1
 15  20 / 68  115  15 / 59
 epros®SilicateResin System W01
 brown
 neutral  2 : 1
 13 - 15  10 / 50    
 4.5 - 7.5  22 / 71.6   20  20 / 68

Inducement of reaction times by mixing the silicate resin types

Component B
Silicate Resin
Component A
Hardener
Handling details

 Type S  Type W   Pot time
at 20 °C / 68 °F
Curing time *)
at 15 °C / 59 °F
 total 2 parts  1 part Minutes  Minutes 
 0 15  115 
 1 18  120 
 2 21  140 
 3 25 165 
 4 28 180
 5 31 200 
 6 0 3 32  260 
 
 *) Labor values at 22 °C / 71.6 °F in 300 ml / 18.3 cu in cup volume (just for orientation)

Certificates

Technical Approvals, Patents, Quality Standards

ASTM Logo black

International Standards

In conformance with worldwide standards

DIN EN Logo

European Standards

In confirmance with European standards

DIBt Logo

Technical Approval

No. Z-42.3-385
DN 100 to DN 800

epros®DrainPacker method
epros®DrainLCR-S method

with epros®SilicateResin 
Types S, W, W01

UE-Zeichen Z-42.3-385

External Quality Control


Downloads

More detailed information

Silicate Resin Types

Overview  

Download (pdf)

Packaging Sizes

Sales Information  

Download (pdf)

Chemical Resistance Chart

Technical Data Sheet  

Download (pdf)

Fire Behavior of Silicate Resins

 

Download (pdf)

Contact

How can we be of assistance? Please fill in the form to request more information, or schedule a meeting at IFAT in Munich, May 14-18.

Business woman

We love to support you

If you would like to talk to one of our experts please fill out the form on the right . If you wish to order your personalized copy of DIBt approval please additionally tick the box at the end of the request form. You will be contacted immeditately. 

Please fill in the form below to leave your message

My Contact Data

*
Mr.
Mrs.
*
*
*
*
*

My Comments

My request for DIBt

DrainPacker and LCR method