Epoxy Resin Systems

epros®EPROPOX Resin Systems

Overview

Epoxy resin pipes

Ambient Fast Curing Systems

Features

- Ambient Cure -
System description Colour

Mixing ratio Pot Time Curing Time
 Resin (comp.A) Hardener (comp.B)   (weight)  (Liner)
25°C / 70 °F
10 °C / 50 °F
 
 15 °C / 59 °F
 20 °C / 68 °F
25 °C / 70 °F
EPROPOX FC15 neutral light violet 100 : 33 15 min  330 min (5.5 h)
 150 min (2.5 h)
120 min (2 h)
90 min (1.5 h)
EPROPOX FC30 1 neutral violet 100 : 33 30 min
 600 min (10 h)
 360 min (6 h) 240 min (4 h) 150 min (2.5 h)
1 German General Technical Approval
DIBt No. Z-42.3-466






Hot Curing Systems without fillers

Features

- Hot Cure -
System description Colour

Mixing ratio Pot Time  Curing Time
 Resin (comp.A) Hardener (comp.B)   (weight)  (Liner)
25°C
 Hot Water Cure Steam Cure 
EPROPOX HC60  1 neutral brown 100 : 33 60 min (1 h) 60 min (1.0 h) 
60 °C / 140 °F
30 min (0.5 h)
80 °C / 176 °F
 EPROPOX HC120  1,3 neutral blue 100 : 33 120 min ( 2h)
90 min (1.5 h)
60 °C / 140 °F
45 min (0.75 h)
80 °C / 176 °F
 EPROPOX HC2640  2  white pink 100 : 10 2640 (44 h) 300 min (5 h)
80 °C / 176 °F
180 min (3.0 h)
90 °C / 194 °F
1 German General Technical Approval
DIBt No. Z-42.3-375
2 Potable Water Certificate 3 German General Technical Approval
DIBt No. Z-42.3-468




Hot Curing System with fillers

Features

- Hot Cure - 
System description Colour

Mixing ratio Pot Time  Curing Time
 Resin (comp.A) Hardener (comp.B)   (weight)  (Liner)
25°C
 Hot Water Cure Steam Cure 
 EPROPOX HC120+  3 white blue 100 : 30 120 min ( 2h)
90 min (1.5 h)
60 °C / 140 °F
45 min (0.75 h)
80 °C / 176 °F
3 German General Technical Approval
DIBt No. Z-42.3-468






Video

Find more videos on YouTube

Certificates

Technical Approvals, Patents, Quality Standards

DIBt Logo

Technical Approval

No. Z-42.3-466
DN 100 to DN 250 

with resin system
EPROPOX FC30

IAPMO ES UES

IAPMO ER#47

APPROVAL


EPROPOX FC30
EPROPOX HC120/120+

DIBt Logo

Technical Approval

No. Z-42.3-375
DN 100 to DN 400 

with resin system
EPROPOX HC60

DIBt Logo

Technical Approval

No. Z-42.3-468
DN 100 to DN 600 

with resin system
EPROPOX HC120+

DIBt Logo

Technical Approval

No. Z-42.3-488
DN 50 to DN 200 

with resin systems
EPROPOX HC60 and HC120

Rehabilitation of defective sanitary pipes, rainwater downpipes and house drains inside the building structure

Downloads

Epoxy Resin Overview_rel_9.3

Download Epoxy Resin Overview 9.3  

Download (pdf)

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We love to support you

If you would like to talk to one of our experts please fill out the form on the right . If you wish to order your personalized copy of DIBt approval please additionally tick the box at the end of the request form. You will be contacted immeditately. 

Your information

*
Mr.
Mrs.
*
*
*
*
*

My Comments

Please send me the following DIBt copy/copies:

EPROPOX FC30 (Comp. A+B) / DN 100 to DN 200
EPROPOX HC60 (Comp. A+B) / DN 100 to DN 400
EPROPOX HC120 (Comp. A+B) / DN 100 to DN 600
EPROPOX HC2640 (Comp. A+B) / DN 100 to DN 1000
EPROPOX HC60 / EPROPOXHC120 / DN 50 to DN 200 pipes inside buildings