Main to House pipe rehabilitation

 

The unique "no-dig" system, that needs no access point in the lateral pipe. The epros®DrainMtH system is a method for the trenchless rehabilitation of property drainage lines by means of the cured-in-place pipe (CIPP) lining technology. The difference from the usual method is the lining direction: It works from the main pipe to repair lateral connection pipes!

Application Areas

Conditions

Diameters and Angles

Main Pipe Diameters

  • DN 135 - DN 150 | 5" -  6"
    Packer Type 0 
  • DN 200 - DN 225 | 8" -  9"
    Packer Type I
  • DN 250 - DN 350 | 10" - 14"
    Packer Type II

  • DN 400 - DN 600 | 16" - 24"
    Packer Type III

Lateral Pipe Diameters

DN 100 - DN 200 | 4“ - 8“ 

Connection Angles

30° to 90°

Pipe Defect Types

Applicable Damages

  • Leaks with or without groundwater infiltration or exfiltration at pipe joints, pipe walls, junctions, transitions etc.
  • Displaced pipes, cracks and debris, ruptures
  • Mechanical wear
  • Corrosion

Inapplicable Damages

  • extreme pipe or joint offsets
  • broken or collapsed pipes
  • large cross-sectional reductions in conjunction with bedding problems
  • longitudinal cracks at pipe connections

Video

Find more videos on YouTube

Certificates

Technical Approvals, Patents, Quality Standards

American Standards

In conformance with US Standard

 
DIBt Logo

Technical Approval

No. Z-42.3-468
DN 100 to DN 600 

with resin system
EPROPOX HC120+

ASTM Logo black

International Standards

In conformance with worldwide standards

Patents Pending MtH

US and Europe 

Register numbers to follow

DIN EN Logo

European Standards

In confirmance with European standards

DIN EN ISO 9001

Quality Management

DIN EN ISO 9001

CE Mark

European Standards

Devices meet the requirements of the applicable EC directives

DIN ES ISO 14001

Quality Management

DIN EN ISO 14001

Downloads

More Details here

MtH Benefits at a Glance

Flyer  

Download (pdf)

eprosDrainMtH brochure

Product Information  

Download (pdf)

MtH Demo at Rheinberg Germany

Case Study 1  

Download (pdf)

MtH at European Patent Office in Munich

Case Study 2  

Download (pdf)

MtH Success story

 

Download (pdf)

Additional support on this product / solution

Training example

Product Training

Good practice-oriented training of our installers is a major concern for us and a component of our quality management approach. Only qualified professionals with training are permitted to use our systems.

Qualified personnel will be issued with a training certificate by Trelleborg Pipe Seals. 

Training

Method descriptions 

We place particular emphasis on teaching the correct practical application in conformity with the technically approved requirements, entirely documented in our user manuals/method descriptions, which are the basis for the official technical approvals.

Contact

How can we be of assistance? Please fill in the form to request for more information

Business woman

We love to support you

If you would like to talk to one of our experts please fill out the form on the right . If you wish to order your personalized copy of DIBt approval please additionally tick the box at the end of the request form. You will be contacted immeditately. 

*
Mr.
Mrs.
*
*
*
*
*

My Comments

Please send DIBt

for epros®DrainLiner method including MtH