Transflex 1600 - 6400 - High Movement Bridge Expansion joints - Trelleborg Bridge Expansion Joints

Transflex®1600 - 6400

The High Movement Transflex® expansion joints have been designed to cover large movements. They consist of one or two movement modules and the bridging module. The movement modules are the “mobile” section of the joint, made of rubber and steel, aimed to accommodate the expected movements. The bridging module is the “fixed” section of the joint, aimed to bridge the structural opening. The High Movement Transflex® expansion joints absorb large movements while providing remarkable comfort to traffic, effective sealing, low maintenance and easy replacement. High Movement Transflex® models are numbered from 1600 to 6400, and cover a movement range from 400mm to 1600mm.

Design

TRANSFLEX®1600 - 3200
TRANSFLEX®3600-6400

Transflex®1600 - 3200 dimensions

Models
Module  Stud

Movement (mm)

L (mm)

H (mm)

W (mm)

W1 (mm)

W2 (mm)

Wgt. (kg)

CL (mm)

G (mm) T (mm)  Mxb (mm)  Øa (mm) b1 (mm)
1600 400 (±200) 1600 85 1280 675 675 460 200 220 170 M-20 x 200 22 55
2000 500 (±250) 1600 85 1520 775 815 585 200 270 170 M-20 x 200 22 55
2400 600 (±300) 1600 85 1760 875 955 710 200 320 170 M-20 x 200 22 55
2800 700 (±350) 1600 85 2000 975 1095 765 200 370 170 M-20 x 200 22 55
3200 800 (±400) 1600 85 2240 1075 1235 930 200 420 170 M-20 x 200 22 55

W1: Length of the bridging module

 W2: length of the movement module
 CL: Longitudinal distance between anchors
 G: Maximum structural gap of the Transflex element at installation
 T: Transition width
 M: Bolt diameter
 Øa: Bolt hole diameter
 b1: Recommended height of the bolt over the mortar bed

Transflex®3600 - 6400 dimensions

Models
Module  Stud

Movement (mm)

L (mm)

H (mm)

W (mm)

W1 (mm)

W2 (mm)
Wgt. (kg)

CL (mm)

G (mm) T (mm)  Mxb (mm)  Øa (mm) b1 (mm)
             W (a) W (b)              
3600 900 (±450) 1600 85 2440 1090 675 815   1050
200 470 170 M-20 x 200 22 55
4000 1000 (±500) 1600 85 2680 1190 815 815  1250
200 520 170 M-20 x 200 22 55
4400 1100 (±550) 1600 85 2920 1290 815 955  1440
200 570 170 M-20 x 200 22 55
4800 1200 (±600) 1600 85 3160 1390 955 955  1630
200 620 170 M-20 x 200 22 55
5200 1300 (±650) 1600 85 3400 1490 955  1095  1850
200 670 170 M-20 x 200 22 55
5600 1400 (±700) 1600 85 3640 1590 1095  1095  1980
200 720 170 M-20 x 200 22 55
6000 1500 (±750) 1600 85 3880 1690 1095 1235   2165
200 770 170 M-20 x 200 22 55
6400 1600 (±800) 1600 85 4120 1790 1235 1235   2350
200 820 170 M-20 x 200 22 55

W1: Length of the bridging module

 W2: length of the movement module
 CL: Longitudinal distance between anchors
 G: Maximum structural gap of the Transflex element at installation
 T: Transition width
 M: Bolt diameter
 Øa: Bolt hole diameter
 b1: Recommended height of the bolt over the mortar bed

Main applications

•Structures with movement range between 400mm and 1600mm
•Very large structures
•Very high viaducts and bridges

Technical data

Elastomer properties Value Test method

Hardness

62±5 Shore A

ASTM D2240

Tensile strength >160 kgs/cm2 ASTM D412/NFT 46002
Elongation at break >425% ASTM D412/NFT46002
Rubber-steel adhesion 11.8 min N/mm ASTM D429 Method B
Low temperature resistance -30°C ASTM D2137
Ozone resistance No cracks ASTM D1149 Method B25 ppcm (48 hours at 38°C)
Compression set 35% max def  ASTM D395 Method B (24 hours at 70°C)
Thermal aging <5 Shore A
- 15% Tensile strength
- 25% Elongation at break
 ASTM D 573 hot air (70 hours at 70°C)
Resilence 50%  DIN 53512
Metal component: Steel fabricated acc. ASTM Type A36 DIN 17-100 Type ST 37-2

Downloads

Product Sheet

Transflex 1600-3200  

Download (pdf)

Technical Drawing

Transflex 1600-3200  

Download (pdf)

Product Sheet

Transflex 3600-6400  

Download (pdf)

Technical Drawing

Transflex 3600-6400  

Download (pdf)

Contact Us

organization

Trelleborg Fluid Handling Solutions

Trelleborg Izarra SA
Phone: +34-91-870-17-00
Fax: +34-91-870-34-65
expandite@trelleborg.com

How can we assist you?

Please give us your feedback using this form.
*
*
*
*
*