API 17L Certificates - Trelleborg Offshore

The harsh environments presented by the offshore world require equipment to operate safely and effectively while providing peace of mind. As technological developments revolutionize the offshore industry, the need for high performance, robust and dependable solutions has increased. As such, greater performance demands are placed on equipment and machinery. This is not only putting pressure on products to perform to stricter specifications, but also to last longer and guarantee user safety in dangerous environments.

In March 2013 the American Petroleum Institute (API) released specifications 17L1 for flexible pipe ancillary equipment and 17L2 recommended practice for flexible pipe ancillary equipment. The API 17L standard covers all materials, design, testing, making and packaging of flexible pipe ancillary equipment, including buoyancy modules, clamping systems, bend stiffeners and restrictors. The standard covers all materials, design, testing and manufacturing methodologies used in the system to provide uplift of up to 4.65Te at water depths up to 10,000ft.

Below is our range of API certificates, for our related product ranges, all available to download.

Bend Restrictors

Trelleborg Offshore, API 17L certificates

Manufacture Certificate              

Trelleborg Offshore, API 17L certificates

Material   Certificate              

Trelleborg Offshore, API 17L certificates

Design Methodology Certificate

Trelleborg Offshore, API 17L certificates

Interface   "Concept 2"   Certificate             

Bend Stiffeners

Trelleborg Offshore, API 17L certificates

Manufacture           Certificate                                   

Trelleborg Offshore, API 17L certificates

Design                   Certificate                                   

Trelleborg Offshore, API 17L certificates

 Material  Certificate             

Trelleborg Offshore, API 17L certificates

Bridging   Document              

Distribution Buoyancy Modules

Trelleborg Offshore, API 17L certificates

 Manufacture    Type 3 & 4  Clamps

Trelleborg Offshore, API 17L certificates

 Manufacture    Cold                Cure

Trelleborg Offshore, API 17L certificates

Manufacture Evasyn                   

Trelleborg Offshore, API 17L certificates

 Manufacture      Hot                  Cure

Trelleborg Offshore, API 17L certificates

 Clamp            Kevlar            Strap

Trelleborg Offshore, API 17L certificates

Type 3 Internal Clamps

Trelleborg Offshore, API 17L certificates

Type 4 Clamps Issued                   

Trelleborg Offshore, API 17L certificates

Material Verification HC623 MG & HC660PS

Trelleborg Offshore, API 17L certificates

Internal         Clamp Liner   EM78

Trelleborg Offshore, API 17L certificates

 External      Polymer          Skins

Trelleborg Offshore, API 17L certificates

SS475TP                                            

Trelleborg Offshore, API 17L certificates

SS515TP SS600PS   Material

Trelleborg Offshore, API 17L certificates

Clamp Body Material   TB760PS

Trelleborg Offshore, API 17L certificates

DAD O-34742

Uraduct

Trelleborg Offshore, API 17L certificates

 Material  Certificate             

Trelleborg Offshore, API 17L certificates

General   Certificate              

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map Offshore@Trelleborg.com

Houston, US

Address: 1902 Rankin Rd, Houston, TX 77073, USA
Phone: +1 832 456 8300

Show on map Offshore@trelleborg.com

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map Offshore@Trelleborg.com

Retford, UK

Address: Trinity Park, Randall Way, Retford, DN22 7AX
Phone: +44 (0) 1777 712500

Show on map Offshore@trelleborg.com