HPT Pipe Penetration Seals - Topside Protection - Topside - Trelleborg Offshore

HPT Pipe Penetration Seals

HPT Pipe Penetration Seals are flexible seas made of a tough and durable material. HPT Pipe Penetration Seals protect the pipe at the penetration location and allow movement of the pipe during operation. The HPT Seals can be delivered in a variety of shapes, sizes and fire classes.

Certified

Approved by Lloyds and DnV

High resistance

Blast, impact, jet fire, UV, ozone and sewater resistant

Protection

Fire, mechanical and wear protection

Tailored specifications

The seal can be made to fit any shape and size to suit individual requirements.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Topside piping

Our HPT seals can be tailor made to fit any single bulkhead penetration. Can easily be adapted to pipes that are not in centre of the bulkhead penetration and bends.

Onshore piping

Our HPT seals can be tailor made to fit any single bulkhead penetration. Can easily be adapted to pipes that are not in centre of the bulkhead penetration and bends.

Deck penetrations

HPT can be used to protect any deck penetrations. Gives excellent fire, blast and wear protection.

Valve protection

HPT can be used as fire and blast protection for valves.

Gallery

View HPT Pipe Penetration Seals

product sheet
Trelleborg Firestop

Firestop™


MMO
Elstopipe Installation

Maintenance, Modification and Operations

From passive fire protection solutions to its Elastopipe™ piping system, Trelleborg Offshore has developed a portfolio of solutions serving maintenance and modification across the oil and gas industry for green and brownfield projects.

Related Products

Other Trelleborg Offshore products in the Topside segment

Our skilled staff will contact you within one business day.

*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com