Tri-Strakes™ Lite - Cable and Flowline Protection - Subsea - Trelleborg Offshore

Tri-Strakes™ Lite

Tri-Strakes™ Lite are a high quality, cost-effective VIV suppression system consisting of overlapping and interlocking moldings, with three-start helical strakes to provide an effective triangular or trapezoidal strake profile.

High temperature resistance

Temperature resistant up to 70°C/158°F

Quick and easy installation

Each section of the system has been designed as a single, lightweight component, enabling quick and easy pre-install onshore or install offshore. The design permits the system to be stacked efficiently during shipping which also reduces space taken up on the vessel.

Innovative design

The innovative manufacturing process means that the Tri-Strakes™ can be produced up to six times faster than systems manufactured using traditional techniques, ensuring shorter lead times. Tri-Strakes™ can also be supplied in a variety of colors to suit customer requirements.

Reduces marine growth build-up

Available with anti-foul coating or paint to design against marine growth build-up, particularly in shallow water environments.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Risers

Pipelines

Gallery

View Tri-Strakes™

product sheet
Tr-Strake™ Combi

Tri-Strakes™ Lite

Related Products

Other Trelleborg Offshore products in the Subsea segment

How can we assist you?

Our skilled staff will contact you within one business day.

If you are interested in our current job vacancies please visit our careers website http://trelleborg.com/en/career

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map Offshore@Trelleborg.com