Buoyant Uraduct

Buoyant Uraduct®

Demand is growing for highly advanced cable and flowline protection, as the global requirement for data and product transfer, through ever harsher environments.
When these lines cross over each other on the seafloor, there is a potential risk of damage to the previously laid power cables or flowlines.

To prevent this damage, Trelleborg developed Buoyant Uraduct®, a protection system for subsea cables, umbilicals, flowlines and hoses. Based on the original Uraduct® design, Buoyant Uraduct® not only protects cables from abrasion and impact, it also reduces the excess weight of a subsea cable so that it will not crush other lines at crossing locations. Made from highly buoyant materials, Buoyant Uraduct®minimizes drag and lift, avoiding possible stability issues.

Buoyant Uraduct® is a suitable alternative to subsea crossing bridges and can be installed on the cable or pipeline before it is laid on the seabed.

Abrasion resistant

Custom buoyancy to customer specification

Minimizes drag

Field tested

High impact resilient

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below applications.

Bundled products

Fiber optic cables

Flexible Flowlines

Hoses

Power cables

Rigid flowlines

product sheet
Buoyant Uraduct, Cable and flowline Protection, Trelleborg Offshore

Buoyant Uraduct®

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Houston, US

Address: 1902 Rankin Rd, Houston, TX 77073, USA
Phone: +1 832 456 8300

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com