Trelleborg Offshore’s towing attachments help protect the seismic survey cables from over bending and increase the local stiffness of cables at the attachment point. The Connector Mounted Assembly is designed for mounting onto the Lead-in or Streamer Connector to meet the different protection requirements.
Internal clamp profile to suite termination
Full cable strength attachment point
Bends stiffeners sized to suit the cable that they are protecting
To meet our customers' needs, our cutting-edge solution can be used for the below application.
View Connector Mounted Assemblies
Other Trelleborg Offshore products in Towing Attachments and Ancillaries
Other Trelleborg Offshore products in the Seismic segment