Vikotherm®S1 - Thermal Insulation - Subsea - Trelleborg Offshore


Vikotherm®S1 sets a new standard  in insulation performance based on advanced, non-syntactic silicone technology. Vikotherm®S1 does not rely on glass microspheres giving it improved joint strength, increased heat capacity, long-term flexibility and resistance to hydrostatic collapse. 

Operating temperature

Operating temperature range from -40°C to +135°C / -40°F to 275°F

Tensile strength

Tensile strength +5MPa, Tensile strength is maintained at joining

High elongation

High elongation +300%

Low thermal conductivity

Thermal conductivity 0.2W/m.K

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Insulation covers/dog houses

Jumpers and spool pieces

Subsea structures, Manifolds & Subsea trees, PLETs and  PLEMs

Risers & Flowlines


View Vikotherm®S1 

Learn more about how we solve your challenges

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.


Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map