Vikotherm®PT - Thermal Insulation - Subsea - Trelleborg Offshore

Vikotherm® PT

Vikotherm® PT is a high strength, thermally insulating syntactic polypropylene tape which is suitable for deep sea application. Vikotherm® PT is typically used by deep sea flexible pipe manufacturers and is spirally wound onto the pipe as part of its construction to maintain flow rates and reduce the possibility of wax and hydrate formations.

Operating temperature

Operating temperature to 90°C / 194°F

Tensile strength

Tensile strength of 2.8 to 7.9 MPa

Low thermal conductivity

Manufactured with hollow glass microspheres to lower the thermal conductivity.

Easy application and flexible

The easy application of this material means that it can be applied in single or multiple layers depending on the required insulation levels. It can be wrapped in multiple layers around a mandrel at high rate.

Key Applications

Risers

Flowlines

Gallery

View  Vikotherm®PT

The easy application of this material means that it can be applied in single or multiple layers depending on the required insulation levels.

Vikotherm® PT

Similar Products

Other Trelleborg Offshore products in the Thermal Insulation

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*