Tubular Floats - Surface Flotation - Surface - Trelleborg Offshore

Tubular Floats

Trelleborg Offshore manufactures a range of tubular floats that are used to support hoses, wire ropes, cables, umbilicals and synthetic ropes. The floats are manufactured in relatively short lengths so they can be individually replaced or additional floats added cost effectively.

High resistance

To Impact, abrasion, and UV degradation

Custom diameter ranges

Catered for customers specifications

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Hoses

Wire ropes

Umbilicals

Synthetic ropes

Gallery

View Tubular Floats

Related Products

Other Trelleborg Offshore products in the Surface segment

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com