Suitcase Anchor Pendant Buoys - Surface Flotation - Surface - Trelleborg Offshore

Suitcase Anchor Pendant Buoys

Suitcase Anchor Pendant Buoys are designed to withstand the rigorous conditions associated with the offshore industry. They are manufactured from resilient, closed cell polyethylene foam.

High resistance

To Impact, abrasion, and UV degradation

Self-fendering

Resilient core ensures that the buoy is completely self-fendering

Large flat surfaces

For safe and secure storage onboard anchor handling vessels

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Anchors

Gallery

View Suitcase Anchor Pendant Buoys

Technical specifications

Typical Suitcase Anchor Pendant Buoys specifications are shown below

Buoy type Nominal buoyancy (tonne) Weight in Air (kg) Dimensions

'A' (mm)

'B' (mm)

'C' (mm)

'D' (mm)

APB 2.5  2.5  500  2322  1600  1850  1100 
APB 3
3 570 2322
1600
1850
1300
APB 4  670  2520  1800  2000  1400 
APB 6  1448  3350  2200  1990  1740 
APB 8
8 1600  3350  2200  2290  1940 
APB 10
10 1950  3850  2700  2400 1900 
APB 12
12  2100 4080  2900  2400  2100 
APB 14  14  2650  4140  2900  3000  2000 
APB 16  16  2900  4240  3000  3350  2000 
APB 18  18  3250  4670  3450  3350  2000 
APB 20 20  3425  5290  3450  3250  2375 
APB 30  30  4500 6070  4850  3250  2450 

Related Products

Other Trelleborg Offshore products in the Surface segment

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com