Resistant to marine growth
Highly visible
Impact protection
Floating Y pieces are designed to split the flow of oil from a single larger diameter hose to two smaller ones. Floating concentric reducers are used to reduce a large diameter mainline to a smaller diameter tail line. The metalwork is fabricated to industry guidelines and then closed cell polyethylene foam buoyance is added with a protective polyurethane elastomer skin.
Enables terminals to load and off-load from a wide range of tankers
Self-supporting within the hose string
View Reducers & Y Pieces
Other Trelleborg Offshore products in Surface Flotation
Other Trelleborg Offshore products in the Surface segment