Navigation Buoys - Surface Flotation - Surface - Trelleborg Offshore

Overview

A complete range of IALA compliant, low maintenance, robust buoys from 1.25m to 3.6m diameter and providing a realistic, alternative to traditional steel buoys. these modular buoys are lighter, easily transported, lower maintenance and can be deployed using smaller maintenance vessels.

Features

All buoys are IALA compliant

 

Four piece float section

 

Will not sink if outer skin is punctured

 

Excellent stability

 

High visibility superstructure

 

Wide range of navigation lights accepted

 

Modular system design

 

Colour fast UV stable

 

Does not require painting

 

Low maintenance

 

Flat base design for handling on deck or in storage

Gallery

View Navigation Buoys

Related Products

Other Trelleborg Offshore products in the Surface segment

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com