Mooring Buoys - Surface Flotation - Surface - Trelleborg Offshore

Mooring Buoys

Trelleborg’s Mooring Buoys are resilient, easy to handle, self-fendering and requires minimal maintenance. Our mooring buoys are rapidly replacing traditional steel mooring buoys. This is because of their low maintenance, self-fendering resilient foam bodies and their ease of handling and repair whilst offshore.

Resilient and easy to handle

 

Low maintenance

 

Self-fendering

 

flexible, impact resistant floatation core

 

Complete with beacon

 

Will not sink if outer skin is punctured

 

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Offshore

 

Temporary mooring of vessels in holding area

 

Additional support for larger vessels on undersize dolphins

 

Mooring of occasionally used vessels

 

Remote mooring of vessels

 

Gallery

View Mooring Buoy

Technical Specifications

Typical Mooring Buoy specifications are shown below

Standard Specifications
Nominal Net Buoyancy OD (metres) Height (metres)
5000 2.5 1.25
10000 3.3 1.5
15000 3.5 2.0
20000 4.0 2.0

Related Products

Other Trelleborg Offshore products in the Surface segment

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com