Our range of UF-series umbilical buoyancy is constructed using a polyethylene outer shell filled with a high performance syntactic foam core. Umbilical buoyancy is used in conjunction with ROVs to keep the required length of umbilical buoyant underwater. They can also be used in a number of general cable or hose buoyancy applications where the diameter of the cable or hose does not exceed 90mm.
Incorporates two quick release, double locking latch mechanisms to reduce installation and removal time.
A unique interchangeable internal grommet allows use of standard floats on all umbilicals 25-90mm in diameter simply by changing the grommet.
To meet our customers' needs, our cutting-edge solution can be used for the below application.
View Umbilical Buoyancy
Other Trelleborg Offshore products in ROV/AUV/HOV Buoyancy Systems
Other Trelleborg Offshore products in the Subsea segment