Trimsyn™ & Trimlok™ - ROV/AUV/HOV Buoyancy Systems - Subsea - Trelleborg Offshore

Trimsyn™ & Trimlok™

Manufactured using high performance syntactic foam, Trimsyn™ syntactic floats are simple to attach. To streamline the attachment of Trimsyn™ floats, we developed the Trimlok™ umbilical clamp. Molded in a marine grade polyurethane elastomer, the clamp is sized to fit around a cable or umbilical providing positive grip without damaging the structure of the umbilical.

Positive connection

A large eyebolt swivel assembly allows the Trimlok™ to remain attached to the float by means of a karabiner and pendant wire.

Easy installation

Trimlok™ eyebolt is suitably sized for operation by cold or gloved hands.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.


ROV trim buoyancy


View Trimsyn™ and Trimlok™

product sheet
Trimsyn, Trimlok, Buoyancy, Trelleborg Offshore

Trimsyn & Trimlok

Similar Products

Other Trelleborg Offshore products in the ROV/AUV/HOV Buoyancy Systems

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.


Speak to one of our offices...

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map