Jet and Hydrocarbon fire resistant
Integral part of the riser in order to maintain the flexibility
Fatigue tested by SINTEF
Flexible Riser Passive Fire Protection, Fireflex, significantly delays escalation of temperature rise in flexible risers to provide time to evacuate people, close down critical equipment and for responders to gain control of the fire.
Service temperature range -50°C/-58°F to 155°C/311°F
High abrasion, blast, impact, jet fire, ozone, UV and water resistant
Fireflex can be applied on site
Excellent fire, mechanical and wear protection
View Flexible Riser Passive Fire Protection images
Flexible Riser Passive Fire Protection, Fireflex, significantly delays escalation of temperature rise in flexible risers to buy time to gain control of fire and shut down of systems.
Other Trelleborg Offshore products in the Topside segment
Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00