Centralizers - Clamping Solutions - Subsea - Trelleborg Offshore

Subsea Centralizers

The Centralizers function is to allow any flexible or rigid line, or multiple lines to be centered in an I-tube, J-tube, tunnel or larger diameter pipe.

Installation

Centralizers are installed onto the cable or pipe prior to deployment and pulled in as one unit.

Reduced pull in loads

Their low coefficient results in reduced installation loads when the line is being pulled in.

Abrasion protection

Centralizers prevent the supported line from touching the inside of the tube into which they are being pulled preventing abrasion damage. 

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Cable

Umbilical

Pipeline

Combinations of cables, umbilicals and pipes

Gallery

View Centralizers

product sheet
Trelleborg Offshore - Subsea Centralizer

Subsea Centralizer

Similar Products

Other Trelleborg Offshore products in the Subsea Clamping

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other

Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com