Uraduct®Retrofit Riser System - Cable and Flowline Protection - Subsea - Trelleborg Offshore

Subsea Uraduct®Retrofit Riser System

With the increasing number of additional cables requiring termination to the offshore platforms, Trelleborg designed the Uraduct®Retrofit Riser System, which comprises of Uraduct®and dedicated, high integrity locating clamps.

Cost-effective solution

This system provides a very cost-effective solution where cable entry to a platform is not possible via existing ‘J’ or ‘I’ tubes.

Protection for multiple lines

The Retrofit Riser System can be designed to secure one or more lines to platform legs. The use of the established Uraduct® protection system provides impact and abrasion protection for the host line(s).

Polyurethane materials

Items in contact with the cable or pipeline and platform leg are manufactured from polyurethane, eliminating any potential corrosion issues.

Ease of installation

The system is designed for easy offshore installation using minimal personnel.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.


Platform legs


View Uraduct® Retrofit Riser System

product sheet
Ballast Uraduct


Similar Products

Other Trelleborg Offshore products in Cable & Flowline Protection

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.


Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com