Polymat - Cable and Flowline Protection - Subsea - Trelleborg Offshore

Polymat

Polymat™ is an ROV installable mat that provides general protection and stabilization to cables and pipelines. The mat is sized and weighted to suit customer requirements.  

Stable

Polymat™ incorporates a barytes infill that provides additional ballast to aid product stability on the seabed. 

Flexible

Polymat™ is molded with grooves on one side to allow the mat to flex and closely fit the profile of the pipeline.

Easy to handle

For ease of handling, holes are molded along the edges of each Polymat™ to allow attachment for pick up ropes, etc.

Longevity

The PU material is suitable for long term subsea application without degradation.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Cables

Cable crossing

Pipes

Seabed storage

Gallery

View Polymat™

Related Products

Other Trelleborg Offshore products in the Subsea segment

Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com