Ballast Uraduct - Cable and Flowline Protection - Subsea - Trelleborg Offshore

Ballast Uraduct®

Ballast Uraduct® can be used where additional submerged weight is required for a cable or flowline.

On bottom stability

Ballast Uraduct® is a cost effective way to increase the submerged weight of a cable or flowline system to meet seabed stability requirements.

Dynamic response adjustment

The dynamic response of cables and flowlines in a subsea environment can be adjusted by increasing the submerged  weight using Ballast Uraduct.

Compact design

Ballast Uraduct® can generally be used to increase the submerged weight of a cable or flowline without substantially increasing the overall diameter of the system.

Abrasion and dropped object protection

Polyurethane has excellent abrasion resistance. This makes Uraduct® ideal for dynamic applications where the host cable or pipeline may move relative to the seabed. Uraduct® can be designed to provide a level of impact resistance to reduce the risk of dropped object damage.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Seabed touch down locations

Dropped object zones

Subsea cable crossings

On bottom stability and dynamic response


View Ballast Uraduct®

product sheet
Ballast Uraduct


Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.


Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map

Houston, US

Address: 1902 Rankin Rd, Houston, TX 77073, USA
Phone: +1 832 456 8300

Show on map

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map