Bend Stiffeners - Bend Control solutions - Subsea - Trelleborg Offshore

Subsea Bend Stiffeners

Bend Stiffeners are used to protect flexible pipelines from over bending at the termination point. Bend Stiffeners are suited to the constant wave and current induced motion of dynamic installations but can also be used for static applications.

Guaranteed design

Maintains the manufacturers recommended minimum bend radius (MBR) during the life of the project.

High performance

Provides a suitable load path from tubular to fixed structures.

Reduces point loading

Reduces point loading at the termination to an acceptable level.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Subsea riser

Flowlines

Flexible pipes

Gallery

View Subsea Bend Stiffeners during manufacturing, installation, operation.

product sheet
Bend Stiffeners are used to protect flexible pipelines from over bending at the termination point. Bend Stiffeners are suited to the constant wave and current induced motion of dynamic installations but can also be used for static applications.

Bend Stiffener

Similar Products

Other Trelleborg Offshore products in the Subsea Bend Control Solutions

Related Products

Other Trelleborg Offshore products in Subsea Buoyancy

How can we assist you?

Our skilled staff will contact you within one business day.

If you are interested in our current job vacancies please visit our careers website http://trelleborg.com/en/career

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com