Bend Restrictors - Bend Control solutions - Renewables - Trelleborg Offshore

Renewables Bend Restrictor

Bend restrictors are used to protect flexible pipelines from over bending and buckling during their installation or operation phase where static loads are generated.  

Guaranteed design

Maintains the manufacturers recommended minimum bend radius (MBR) during the life of the project.

High performance

Provides a suitable load path from tubular to fixed structures.

Reduces point loading

Reduces point loading at the termination to an acceptable level.

Easy installation

Split design allows installation of the restrictor after pipe termination.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Subsea riser

Flowlines

Flexible pipes

Umbilicals

Gallery

View Subsea Bend  Restrictor during manufacturing, installation, operation.

product sheet
Subsea - Bend Control

Bend Restrictor


Similar Products

Other Trelleborg Offshore products in the Subsea Bend Control Solutions

Related Products

Other Trelleborg Offshore products in the Subsea segment

Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com