Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Vikotherm

Vikotherm
The Vikotherm insulative elastomer coating system is a development based on ordinary rubber technology.

Vikotherm subsea thermal insulation is a solid rubber-based coating that is practically incompressible, seawater resistant, impact resistant, has very good thermal insualtion properties and also provides maximum corrosion protection. It is designed to last the life of the subsea project (20 to 40 years), is maintenance free and will normally never be replaced.



The Vikotherm insulative elastomer coating system is a development based on ordinary rubber technology. The Vikotherm material consists of a rubber elastomer chemically modified to give a very high insulating property while maintaining its inherent rubber properties in respect of sea-water resistance, pressure resistance, mechanical properties and temperature.
 
The Vikotherm material has a thermal insulation conductivity value of 0.13 W/m °C and an elongation at break of >5%. Vikotherm maximum working temperature is approximately 140 °C and it can withstand an impact force of more than 15000 joules.
Last updated 2007-09-04 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message