Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Testing and Development

Testing and Development
We firmly believe that continuous and extensive testing is the only way to remain at the forefront of material development

Testing and product development lay at the heart of our material advances and product solutions. Whether this is within our laboratories, witness testing or ongoing research and development, testing is a major focal point for the group.



Given the numerous considerations to be made when evaluating the suitability of a material, we undertake a number of testing programmes to ensure that the most appropriate material solution is chosen for any given application. The testing/evaluation process can be grouped into two main categories:
 
  • Characterisation of Material
  • Performance/Application
 
Characterisation of material
A wide range of laboratory scale testing is undertaken to determine the material properties and reaction at given simulated application and environmental conditions.
 
These tests include
 
  • Thermal Conductivity
  • Density
  • Compressive Strength
  • Bulk Modulus
  • Tensile Properties
  • Coefficient of Linear Thermal Expansion
  • Shear Strength

 

These tests ensure that, in terms of material properties, the most appropriate material is selected for a given temperature and pressure combination.

 

Performance/application
The material application and fitness for purpose are equally as important as its porperties. It is vital therefore to clarify how the material is to be used so that its 'in field' properties can be evaluated. We routinely undertake performance testing encompassing:

 

  • Simulated Service
  • Coating ring shear
  • Hydrostatic compression
  • Thermal cycling disbondment
  • J/S lay simulation
  • Impact strength
  • Fatigue behaviour
  • Cathodic Disbondment

 

With this data our engineers are able to predict end of life characteristics and thus determine the ultimate material formulation.

We firmly believe that continuous and extensive testing is the only way to remain at the forefront of material development and continue to offer solutions that expand production possibilities and improve operating efficiency.

Last updated 2007-09-13 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message