Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Reducers & Y Pieces

Reducers & Y Pieces
Our reducers and Y pieces are used in conjunction with OCIMF hoses for offloading and transfer of oil (and other fluids) from ship to shore and form an important and integral part of the offloading system.

Our floating Y pieces are designed to split a single floating offshore/dredging hose into two. Our floating reducers have a conically shaped profile which is designed to reduce the diameter of an offloading hose. Both incorporate standard pipe work around which a buoyant layer of polyethylene foam is built which is then coated with an abrasion resistant tough polyurethane elastomer skin.



Our reducers and Y pieces are used in conjunction with OCIMF hoses for offloading and transfer of oil (and other fluids) from ship to shore and form an important and integral part of the offloading system.
 
Advantages: 
  • A field proven design providing a buoyant connection which is well within the capabilities of tanker crews
  • The resilient and UV-stable polyurethane outer skin is resistant to marine growth and therefore ideal for long term application

 

The thickness of the polyethylene foam can be varied to match any specific buoyancy requirement and we can provide buoyant reducers and Y pieces of almost any size.

 

Last updated 2012-01-12 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message