Mooring Buoys
Our mooring buoys are rapidly replacing traditional steel mooring buoys. This is because of their low maintenance, self-fendering resilient foam bodies and their ease of handling and repair whilst offshore.
Resilient closed cell polyethylene foam is thermolaminated around a central tubular steel frame forming a flexible, impact resistant flotation core. The foam core is then coated in a high performance elastomer skin and two flanges are welded in position to secure the foam core firmly in place.
Connecting steelwork, e.g. pad eyes, quick release hooks and anchor handling crosses can be specified to suit client requirements.
| Standard Specifications |
| Nominal Net Buoyancy |
OD (metres) |
Height (metres) |
| 5000 |
2.5 |
1.5 |
| 10000 |
3.3 |
1.5 |
| 15000 |
3.5 |
2.0 |
| 20000 |
4.0 |
2.0 |