Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Booms

Booms
Our floating booms are highly visible, can be designed to have the appropriate load carrying capacity and give long service with the minimum of maintenance.

We have been involved with the design, manufacture and supply of various styles of floating boom arrangements since the mid 1980s.
 
Our boom floats have been used for the containment of oil, to create exclusion zones at sea (anti terrorist barrage for ships and other naval vessels), in lakes and rivers, to control floating debris and highlight areas of danger in a maritime environment.



Safety booms are a robust and proven method of protecting water intakes, pumping stations, level control sluices, weirs etc. from accidental boat incursions. They also help to prevent boats, floating debris and, most importantly, people being carried over weirs or dragged into sluices if they lose power, secure areas of harbours or basins where traffic is not permitted and protect swing bridge parapets from drifting vessels.
 
Our floating booms are highly visible, can be designed to have the appropriate load carrying capacity and give long service with the minimum of maintenance.
 
The modular construction allows booms to be manufactured to customer requirements and for length and diameter adjustment to suit particular applications. We offer a choice of end mooring arrangements including those which allow the boom to raise and lower to accommodate changing water levels.
 
The booms are self fendering and boat friendly in the case of a collision. If required, the booms can be provided with grab handles to offer a temporary haven for any person in difficulty in the water.
 
All components are designed to ensure installations can be carried out quickly and cost effectively.
 
Our floating booms are manufactured using a buoyant, lightweight foam core protected with an outer skin of abrasion and impact resistant polymer. These carefully chosen materials ensure that the booms are impact and wear resistant, UV stable and cannot absorb water.
 
As the boom could potentially save lives, product reliability is of paramount importance and in the unlikely event of the modules being damaged the closed cell foam core will not fill with water and fail.
Last updated 2007-09-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message