Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Anchor Pendant Buoys

Anchor Pendant Buoys
Designed to withstand the rigorous conditions associated with the offshore industry, our Anchor Pendant Buoys have an enviable reputation for quality and performance.

Our Suitcase Anchor Pendant Buoys (APBs) are designed to withstand the rigorous conditions associated with the offshore industry. They are manufactured from resilient, closed cell polyethylene foam. Designed specifically with large flat surfaces for safe and secure storage onboard anchor handling vessels, our APBs have an enviable reputation for quality and performance.



We construct our APBs by laminating resilient polyethylene foam around a central steel member with a number of internal load distribution plates, together with large gussets welded in position. This resilient core ensures that the buoy is completely self fendering. The rectangular shape allows for ease of transportation and storage.
 
The whole core is encapsulated within a self coloured thick polyurethane elastomer protective coating which is resistant to abrasion and to ultra-violet degradation.
 
The closed cell structure of the resilient polyethylene foam core means that even if the skin is punctured the buoy will not absorb water maintaining buoyancy and functionality.
 
Standard colours are orange or yellow but other colours are available on request. Other options include internal radar reflectors, reflective tape and navigation lights.
 
Buoy type
Nominal buoyancy (tonne)
Weight in Air (kg)
Dimensions
'A' (mm) 'B' (mm) 'C' (mm) 'D' (mm)
APB 2.5 2.5 500 2322 1600 1850 1100
APB 3 3 570 2322 1600 1850 1300
APB 4 4 670 2520 1800 2000 1400
APB 6 6 1448 3350 2200 1990 1740
APB 8 8 1600 3350 2200 2290 1940
APB 10 10 1950 3850 2700 2400 1900
APB 12 12 2100 4080 2900 2400 2100
APB 14 14 2650 4140 2900 3000 2000
APB 16 16 2900 4240 3000 3350 2000
APB 18 18 3250 4670 3450 3350 2000
APB 20 20 3425 5290 3450 3250 2375
APB 30 30 4500 6070 4850 3250 2450
Last updated 2007-09-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message