Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Umbilical Floats

Umbilical Floats
Umbilical floats are used in conjunction with ROVs to keep the required length of cable (dependent on the depth at which the ROV is operating) buoyant underwater.

Our range of UF-series umbilical floats are constructed using a polyethylene outer shell filled with a high performance syntactic foam core. A heavy-duty replaceable hinge and fastening system are standard on all floats and both are designed for replacement if damaged during use. The internal bore running axially through the float is bell mouthed at each end to allow flexing of the cable without either forcing open the float body or damaging the cable.



Umbilical floats are used in conjunction with ROVs  to keep the required length of cable (dependent on the depth at which the ROV is operating) buoyant underwater.
 
They can also be used in a number of general/cable/umbilical/hose buoyancy applications where the diameter of the cable/hose does not exceed 90mm.
 
Advantages:
 
  • The UF-series of floats incorporates two quick release, double locking latch mechanisms to reduce installation/removal time
  • A unique interchangeable internal grommet allows use of standard floats on all umbilicals 25-90mm in diameter simply by changing the grommet
  • Several standard float sizes are available

 

Umbilical Float Specifications
 
Type-Depth Weight in Air (kg/m) Nett Buoyancy (kg/m)
UF1-1000 16 13
UF1-2000 17 12
UF1-3000 18 11
UF2-1000 29 27
UF2-2000 32 24
UF2-3000 33 23
 
Last updated 2007-09-13 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message